KTR10EZPJ
High Voltage Resistance Chip Resistors
KTR10EZPJ
KTR10EZPJ
High Voltage Resistance Chip Resistors
High-voltage chip resistors feature special resistive structure attaining the surge-resistance more than double standard resistors. One piece of this saves several standard resistors on the high-voltage circuits and space, that are ideal for down-sizing mobile gears.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | KTR10EZPJ
Status |
Recommended
Package |
KTR10
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
2012(0805)
Rated Power[W]
0.125
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±200
Operating Temperature[°C]
-55 to 155
Type
High Voltage
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Limiting element voltage is more than double the standard chip resistors.・Resistive element is uniquely structured to prevent concentration of voltage load.
・Suitble for the voltage devider circuit for high voltage load.