Not Recommended for New Designs
IMP11FH
Switching Diode (AEC-Q101 Qualified)
IMP11FH
Not Recommended for New Designs
IMP11FH
Switching Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | IMP11FHT110
Status |
Not Recommended for New Designs
Package |
SMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
A-Common 2 pair
Package Code
SOT-457
Package(JEITA)
SC-74
Mounting Style
Surface mount
Number of terminal
6
VRM[V]
80
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.3
Isurge[mA]
4000
Forward Voltage VF[V]
1.2
IF @ Forward Voltage [mA]
100
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
70
trr[ns]
4
IF @ trr [mA]
5
VR @ trr [V]
6
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small mold package.(SMD6)・High reliability.