Not Recommended for New Designs IMH14A
NPN+NPN Digital transistor(with built-in resistors)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | IMH14AT108
Package | SMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-457

JEITA Package

SC-74

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1 [kΩ]

47

Input resistance R1 2 [kΩ]

47

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.1

Collector-Emitter voltage VCEO2[V]

50

Collector current(continuous) IC2[A]

0.1

Power Dissipation (PD)[W]

0.3

Mounting Style

Surface mount

Equivalent (Single Part)

DTC144T / DTC144T

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.3)

Find Similar

Features:

· Ultra-compact complex digital transistor
· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant