Last Time Buy GDZ7.5
Zener Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For GDZ7.5

Part Number
GDZ7.5
GDZ7.5
ADZ7.5B
ADZ7.5B
Ordering Part Number GDZT2R7.5 ADZT15R7.5B
Similar Level - Same Pinout
Data Sheet    
Supply Status Last Time Buy Recommended
Package GMD2 SMD0603B
Unit Quantity 8000 15000
Minimum Packing Quantity 8000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-962 (DFN0603-2) SOD-962 (DSN0603-2)
Package Size [mm] 0.3x0.6 (t=0.33) 0.3x0.6 (t=0.29)
Configuration Single Single
Number of terminal 2 2
Power Dissipation (P D )[mW] 100 100
Zener Voltage V Z (Typ.)[V] 7.5 -
Zener Voltage V Z (Min.)[V] 7.06 7.33
Zener Voltage V Z (Max.)[V] 7.84 7.71
I Z @ V Z [mA] 5 5
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed