FTZU6.2E
Low capacitance Zener Diode

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | FTZU6.2ET148
Status | Active
Package | SMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

A-Common Quad Chip

Package Code

SOT-25

Package(JEITA)

SC-74A

Mounting Style

Surface mount

Number of terminal

5

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

6.2

Zener Voltage VZ (Min.)[V]

5.9

Zener Voltage VZ (Max.)[V]

6.5

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.3)

Find Similar

Features:

  • Small mold type
  • High reliability
X

Most Viewed