EMZ6.8N
Zener arrays for terminal protection devices

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | EMZ6.8NTL
Status | Active
Package | EMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-416

Package(JEITA)

SC-75A

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

6.8

Zener Voltage VZ (Min.)[V]

6.47

Zener Voltage VZ (Max.)[V]

7.14

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Find Similar

Features:

・Ultra-small mold type.
・High reliability.

Similar Products

 

Different Grade

EMZ6.8NFH   Grade| Automotive StatusActive
X

Most Viewed