EDZVFH5.1B
150mW 5.1V, SOD-523, Zener Diode for Automotive
EDZVFH5.1B
EDZVFH5.1B
150mW 5.1V, SOD-523, Zener Diode for Automotive
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Product Detail
Part Number | EDZVFHT2R5.1B
Status |
Recommended
Package |
EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Typ.)[V]
5.1
Zener Voltage VZ (Min.)[V]
4.98
Zener Voltage VZ (Max.)[V]
5.2
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.8x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)・High reliability.
・Mounting possible by automated chip mount.