DTD113ZC
NPN, SOT-23, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)

DTD113ZC is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTD113ZCT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.5

Input resistance R1 1 [kΩ]

1

Emitter base Resistance R2 1 [kΩ]

10

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.5

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

  • Built-In Biasing Resistors, R1= 1kΩ, R2= 10kΩ
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary PNP Type: DTB113ZC

Similar Products

 

Different Grade

DTD113ZCHZG   Grade| Automotive StatusActive