DTA143XMFHA
PNP, SOT-723, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

Automotive Digital Transistors

Product Detail

 
Part Number | DTA143XMFHAT2L
Status | Active
Package | VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

10

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

30 to

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.5)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

DTA143XM   Grade| Standard StatusRecommended