DTA143XM
PNP, SOT-723, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)
DTA143XM
DTA143XM
PNP, SOT-723, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)
These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | DTA143XMT2L
Status |
Recommended
Package |
VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-723
JEITA Package
SC-105AA
Number of terminal
3
Polarity
PNP
Supply voltage VCC 1[V]
-50
Collector current Io (Ic) [A]
-0.1
Input resistance R1 1 [kΩ]
4.7
Emitter base Resistance R2 1 [kΩ]
10
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
30 to
Output Current [A]
0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.5)
Features:
- Built-In Biasing Resistors, R1 = 4.7kΩ, R2 = 10kΩ
- Built-in bias resistors enable the configuration of
an inverter circuit without connecting external
input resistors (see inner circuit) . - Only the on/off conditions need to be set
for operation, making the circuit design easy. - Complementary NPN Types: DTC143X series