- Home
- Diodes
- Switching Diodes
- Automotive Grade
- DA380UFH
Not Recommended for New Designs
DA380UFH
Switching Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
DA380UFH
Switching Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DA380UFH
Part Number |
|
|
---|---|---|
Ordering Part Number | DA380UFHT106 | BAV199UMFHTL |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | UMD3 | UMD3F |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323 | SOT-323FL |
JEITA Package | SC-70 | SC-85 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Configuration | Series Connection | Series Connection |
Number of terminal | 3 | 3 |
VRM[V] | 80 | 100 |
Reverse Voltage VR[V] | 80 | 80 |
Average Rectified Forward Current IO[A] | 0.1 | 0.215 |
IFM[A] | 0.225 | 0.5 |
Isurge[mA] | 400 | 4000 |
Forward Voltage VF[V] | 1.2 | 1.25 |
IF @ Forward Voltage [mA] | 100.0 | 150.0 |
Reverse Current IR[µA] | 0.01 | 0.005 |
VR @ Reverse Current [V] | 20 | 75 |
trr[ns] | - | 3000 |
IF @ trr [mA] | - | 10.0 |
VR @ trr [V] | - | 75.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X