DA204U
Low-leakage, 20V, 100mA, Series Connection, Switching Diode
DA204U
DA204U
Low-leakage, 20V, 100mA, Series Connection, Switching Diode
ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Series Connection
Package Code
SOT-323
Package(JEITA)
SC-70
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
20
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.2
Isurge[mA]
300
Forward Voltage VF[V]
1
IF @ Forward Voltage [mA]
10
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
15
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
・Small mold package(UMD3).・High reliability.