Obsolete
CSL0406WBCW
Side View White LED
Obsolete
CSL0406WBCW
Side View White LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For CSL0406WBCW
Part Number |
|
|
---|---|---|
Ordering Part Number | CSL0406WBCW1 | CSL0416WBCW1 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | CSL0406 | CSL04 |
Unit Quantity | 2000 | 2000 |
Minimum Packing Quantity | 2000 | 2000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Side-view | Side-view |
LED Type | High Brightness | High Brightness |
Application | - | Home Appliance, Industrial Equipment |
Package size[mm] | 2.8x1.2 (t=0.8) | 2.8x1.2 (t=0.8) |
Emitting color | White | White |
Luminous Intensity(Single)(Typ.)[mcd] | 2200.0 | 2200.0 |
Number of Brightness Rank | 4 | 4 |
Forward Voltage V F (Typ.) [V] | 3.2 | 3.2 |
I F @ V F [mA] | 20 | 20 |
Chromaticity coordinates(x,y) | (0.30, 0.28) | (0.30, 0.28) |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 117 | 117 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X