Not Recommended for New Designs BZX84C12VL
Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BZX84C12VL

Part Number
BZX84C12VL
BZX84C12VL
BZX84C12VLY
BZX84C12VLY
Ordering Part Number BZX84C12VLT116 BZX84C12VLYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration Single Single
Number of terminal 3 3
Power Dissipation (P D )[mW] 250 250
Zener Voltage V Z (Min.)[V] 11.4 11.4
Zener Voltage V Z (Max.)[V] 12.7 12.7
I Z @ V Z [mA] 5 5
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed