BV1LB300FJ-C
1ch Low Side Switch IC
BV1LB300FJ-C
BV1LB300FJ-C
1ch Low Side Switch IC
The BV1LB300FJ-C is an automotive 1ch low side switch IC, which has built-in overcurrent limiting circuit, thermal shutdown circuit, and overvoltage (active clamp) protection circuit.
Product Detail
Part Number | BV1LB300FJ-CE2
Status |
Recommended
Package |
SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Generation
GEN1
Function
Standard / Error Flag
Channel Number [ch]
1
Drain-Source Voltage (Max.)[V]
42
Output Current[A]
1.7
ON Resistance(Max.)[mΩ]
640
ON Resistance(Typ.)[mΩ]
300
Over Current Detect [A]
1.7
Active Clamp Energy [mJ]
150
Supply Voltage(Min.)[V]
3
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
150
Thermal Shut Down
Self-restart
Junction Temperature Tj (Min.)[°C]
-40
Junction Temperature Tj (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1.65)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Built-in overcurrent limiting circuit (OCP)
- Built-in thermal shutdown circuit (TSD)
- Built-in active clamp circuit
- Direct control enabled from CMOS logic IC, etc.
- On-state resistance RON=300mΩ (Typ)
(when VIN=5V, ID=0.5A, Tj=25°C) - Monolithic power management IC with the control block (CMOS) and power MOSFET mounted on a single chip
- AEC-Q100 Qualified