BUS1DJC3GWZ
1ch Ultra Small High Side Load Switch
BUS1DJC3GWZ
BUS1DJC3GWZ
1ch Ultra Small High Side Load Switch
BUS1DJC3GWZ is low ON-Resistance high-side power switch P-channel MOSFETs. It comes in ultra-small package for portable digital applications. This switch IC operates on low input voltages ranging from 1.1V to 5.0V and exhibits a typical ON-resistance of 63 mΩ at 3.3V. The turn ON time of the device can be controlled to avoid inrush current.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BUS1DJC3GWZ-E2
Status |
Recommended
Package |
UCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
1.1
Supply Voltage(Max.)[V]
5
Current consumption(Typ.)[µA]
0.35
ON Resistance [mΩ]
140
Channel Number [ch]
1
Control Input Logic
Active High
Output Current[A]
2
Over Current Detect [A]
6.2A(Vin=3.3V) 6.3A(Vin=5.0V)
Output Turn on Time [ms]
0.51
Discharge resistance[Ω]
80
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.8x0.8 (t=0.35)
Features:
- P-MOSFET high-side load switch
- Low input voltage
- Ultra low bias current
- Ultra low standby current
- Built-in discharge circuit
- Built-in soft start circuit
- Built-in short circuit protection
- Input logic : Active-High
- Ultra small package
- ESD protection