BUS1DJC0GWZ
1ch Ultra Small High Side Load Switch
BUS1DJC0GWZ
BUS1DJC0GWZ
1ch Ultra Small High Side Load Switch
BUS1DJC0GWZ is low ON-Resistance high-side power switch P-channel MOSFETs. It comes in ultra-small package for portable digital applications. This switch IC operates on low input voltages ranging from 1.1V to 5.0V and exhibits a typical ON-resistance of 63mΩ at 3.3V. The turn ON time of the device can be controlled to avoid inrush current.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BUS1DJC0GWZ-E2
Status |
Recommended
Package |
UCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
1.1
Supply Voltage(Max.)[V]
5
Current consumption(Typ.)[µA]
0.35
ON Resistance [mΩ]
140
Channel Number [ch]
1
Control Input Logic
Active High
Output Current[A]
2
Over Current Detect [A]
1.5A(Vin=1.2V) 4.4A(Vin=1.8V)
Output Turn on Time [ms]
0.032
Discharge resistance[Ω]
80
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.8x0.8 (t=0.35)
Features:
・P-MOSFET high-side load switch・Low input voltage
・Ultra low bias current
・Ultra low standby current
・Built-in discharge circuit
・Built-in soft start circuit
・Built-in short circuit protection
・Input logic : Active-High
・Ultra small package
・ESD protection