BU97520AKV-M
Low Duty LCD Segment Drivers for Automotive applications
BU97520AKV-M
Low Duty LCD Segment Drivers for Automotive applications
BU97520AKV-M is a 1/4 or 1/3 duty general-purpose LCD driver that can be used for automotive applications and can drive up to 276 LCD Segments. This product can support VA LCD displays, which has better optical performance with higher LCD voltage driving and higher frame frequency driving. It can control up to 6 general-purpose outputs / PWM output ports for LED backlighting and LED button illumination realizing less flicker by various frequency setting function. It can also support a key scan function that detects a maximum of 30 key inputs to reduce PCB wiring and to minimize microcontroller size and cost. TTL compatible input interface is also available, these are well-suited for wide-voltage range of MCUs.
Product Detail
Functional Safety:
Specifications:
Grade
Automotive
Segment Element
276
Duty
1/4, 1/3
Bias
1/3, 1/2
Elements of MUX 1:3
207
Elements of MUX 1:4
276
Interface [line serial]
3wire+KEYOUT
Interface Voltage (Min.)[V]
2.7
Interface Voltage (Max.)[V]
6
Power Supply for LCD (Min.) [V]
2.7
Power Supply for LCD (Max.) [V]
6
Max GPO [port]
6
Max KEYSCAN [Key]
30
TTL input Support
Yes
LCD Driving Waveform
Line/Frame
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
14x14 (t=1.6)
Common Standard
AEC-Q100(Grade 3)
Features:
- 1/4 or 1/3 duty setting selectable
1/4duty driving: Max 276 segments
1/3duty driving: Max 207 segments - 1/3 or 1/2 bias setting selectable
- Support wide range of operation voltage from 2.7V to 6.0V,
which can support TN LCDand VA LCD display. - Integrated LCD voltage driving circuit
- Integrated oscillation circuit for LCD frame frequency
- Line or Frame inversion driving selectable
- Integrated 6ch general purpose outputs/ PWM outputs (SEG selectable)
- Support 256 step PWM function to realize backlight/ button LED illumination
- Support LCD frame frequency from 49Hz to 195Hz, total 8setting
- Support PWM frequency from 146Hz to 2.34KHz,
total 16setting - Support 3 wire serial interface + KEYOUT
- Support TTL level input to connect 3.3V MCU directly
- Support Max 30 key input detection (SEG selectable)
- Support INHb terminal to control Display ON/OFF
- Integrated voltage detected type power on reset circuit
- No external components required
- Low power consumption design
- Qualified AEC-Q100 Grade3