Last Time Buy BU90R102
67bit LVDS Receiver

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90R102-Z
Status | Last Time Buy
Package | HQFP144VM
Unit Quantity | 60
Minimum Package Quantity | 60
Packing Type | Tray
RoHS | Yes

Specifications:

Sub Family

LVDS SerDes

Function

Deserializer

Input Signal Type

LVDS

Output Signal Type

LVCMOS

No.of Rx

10

Clock frequency (Min.)[MHz]

8

Clock frequency (Max.)[MHz]

160

Data Rates [Mbps]

1120

Parallel Bus Width

67

Supply Voltage(Min.)[V]

2.3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

22x22 (t=1.6)

Find Similar

Features:

  • The maximum data rate is 1120Mbps/Lane
  • It enables to receive the 60bit of RGB data, 7bit of Timing and Control data
  • Support clock frequency from 8MHz up to 160MHz
  • Flexible Input/Output mode
X

Most Viewed