BU7495SHFV
High Speed Ground Sense Operational Amplifier

Low Voltage with High Speed CMOS Op-Amp integrates one independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current, high speed and low input bias current. Input-Output Full Swing : BU7291 family, BU7255 family Ground sense : BU7495 family, BU7481 family, BU7485 family, BU5281 family

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7495SHFV-TR
Status | Recommended
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.65

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

5

Input Voltage Range [V]

VSS to VDD-1.2

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

38

Output current (Typ.) [mA]

7

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

  • Low operating supply voltage
    +1.8 [V] ~ +5.5 [V] (single supply)
  • High large signal voltage gain
  • Internal ESD protection
    Human body model (HBM) ±4000 [V] (Typ.)
  • Low input bias current 1[pA] (Typ.)
  • High slew rate
    5.0 [V/μs]
X

Most Viewed