BU7271G
Low Power Input-Output Full Swing Operational Amplifier
BU7271G
Low Power Input-Output Full Swing Operational Amplifier
Ultra Low Power CMOS Op-Amp BU7265/BU7205/BU7271/BU7245 family (Input-Output Full Swing) and BU7411 / BU7421 / BU7475 (ground sense) are monolithic IC. Supply current is very small (BU7265/BU7411 family: 0.35[µA], BU7421 family: 8.5[µA], BU7271 family: 8.6[µA]), and VDD range is +1.6[V] ~ +5.5[V] (BU7411 family: single supply), so operable with low voltage. It’s suitable for applications of portable equipment and battery movements.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
1.8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
1
Circuit Current (Typ.) [mA/ch]
0.0086
Input Offset Voltage (Max.) [mV]
8
Input Bias Current (Typ.) [nA]
0.001
Slew Rate (Typ.) [V/µs]
0.05
Input Voltage Range [V]
VSS to VDD
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
100
Output current (Typ.) [mA]
4
CMRR (Typ.) [dB]
60
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
0.09
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
- Ultra Low Power : 8.6[μA]
- High large signal voltage gain
- Wide temperature range
-40[℃] ~ +85[℃] - Low input bias current 1[pA] (Typ.)
- Internal ESD protection
Human body model (HBM) ±4000 [V] (Typ.) - Internal phase compensation
- Low operating supply voltage
+1.8[V] ~ +5.5[V] (single supply)