BU7266FVM
Low Power Input-Output Full Swing Operational Amplifier
BU7266FVM
BU7266FVM
Low Power Input-Output Full Swing Operational Amplifier
The BU7266FVM are ultra low supply current input output full swing CMOS operational amplifiers.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU7266FVM-TR
Status |
Recommended
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
1.8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
2
Circuit Current (Typ.) [mA/ch]
0.00035
Input Offset Voltage (Max.) [mV]
8.5
Input Bias Current (Typ.) [nA]
0.001
Slew Rate (Typ.) [V/µs]
0.0024
Input Voltage Range [V]
VSS to VDD
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
95
Output current (Typ.) [mA]
2.4
CMRR (Typ.) [dB]
60
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
0.004
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
2.9x4 (t=0.9)
Features:
N/A