BU7242YFVM-C
Input/output Full Swing Low Supply Current CMOS Operational Amplifier for Automotive

BU7242YFVM-C is a input/output full-swing CMOS operational amplifier that operates on a wide temperature range and low supply current. It is suitable for a sensor amplifier and battery-powered equipment which require low input bias current.

Product Detail

 
Part Number | BU7242YFVM-CGTR
Status | Recommended
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

2

Circuit Current (Typ.) [mA/ch]

0.09

Input Offset Voltage (Max.) [mV]

12

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

0.4

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

10

CMRR (Typ.) [dB]

70

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

1

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x4 (t=0.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Input/output Full Swing
  • Low Operating Supply Voltage
  • Low Supply Current
  • Low Input Bias Current
  • Wide Operating Temperature Range
X

Most Viewed