BU7233YF-C
Input Full Swing Open Drain Output Low Supply Current CMOS Comparator for Automotive
BU7233YF-C
BU7233YF-C
Input Full Swing Open Drain Output Low Supply Current CMOS Comparator for Automotive
BU7233YF-C is input full swing, open drain, dual comparators. It has a wide operating temperature range. It features low operating supply voltage from 1.8V to 5.5V, low supply current and extremely low input bias current.
Product Detail
Part Number | BU7233YF-CGE2
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Power supply (Min.) [V]
1.8
Power supply (Max.) [V]
5.5
Channel
2
Circuit Current(Typ.)[mA]
0.01
Input Offset Voltage(Max.)[mV]
14
Input Bias Current(Typ.)[nA]
0.001
Input Voltage Range [V]
VSS to VDD
Response Time(Typ.)[µS]
1.8
Voltage gain (Typ.)[dB]
100
Output current(Typ.)[mA]
7
PSRR(Typ.)[dB]
80
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
5x6.2 (t=1.71)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- Low Operating Supply Voltage
- Low Supply Current
- Input Full Swing
- Open Drain Output Type
- Wide Operating Temperature Range
- Low Input Bias Current