Not Recommended for New Designs
BU64562GWZ
2 wire serial interface Lens driver for Piezo
BU64562GWZ
Not Recommended for New Designs
BU64562GWZ
2 wire serial interface Lens driver for Piezo
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BU64562GWZ-E2
Status |
Not Recommended for New Designs
Package |
UCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
Piezo
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.9x0.77 (t=0.33)
Features:
・Built-in 15MHz Oscillator・Built in 1ch H Bridge Driver
・2-wire serial interface (I²C-compatible)
・Built in VM sweep mode for silent piezo