BU4S71G2
Single Gate CMOS Logic ICs

Logic gate series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup with all kinds of function. It is able to be used with various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU4S71G2-TR
Status | Active
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Function

Single OR Gate

Vcc(Min.)[V]

3

Vcc(Max.)[V]

16

H Input Voltage (Min.)[V]

3.5

L Input Voltage (Max.)[V]

1.5

H Output Voltage (Min.)[V]

4.95

L Output Voltage (Max.)[V]

0.05

Propagation delay time (H/L)[ns]

90

Propagation delay time (L/H)[ns]

90

Input Capacitance [pF]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・Low power consumption.
・Wide operating supply voltage (3 to 16 (18)V).
・High input impedance.
・High fan out.
・L-TTL2 input and LS-TTL1 input can be driven directly.
・Pin compatible with 4S, 4000B series.
・Function compatible with 4S, 4000B series.
・Wide lineup of package.
X

Most Viewed