BU27TA2WHFV
200mA 2.7V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator

The BU**TA2WNVX /HFV series integrates a 200mA output high performance FULL CMOS regulator into an ultra-compact SSON004X1216 package (1.2mm×1.6mm×0.6mm)&HVSOF5(1.6mm×1.6mm×0.6mm). Additional features include a circuit current of only 40µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU27TA2WHFV-TR
Status | Active
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.36(Io=0.2A)

Ripple Rejection [dB]

65

Load Regulation[mV]

10(Io=0.01mA to 100mA)

Output Capacitor[µF]

0.5

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・High accuracy output voltage : ±1%
・High ripple rejection ratio
・Built-in output discharge during standby operation function
X

Most Viewed