BU24020GU
µ-step system Lens Drivers for Digital Cameras

BU24020GU is the system Lens Driver corresponding to the Microstep driving, making it possible to configure the sophisticated, high precision and low noise lens driver system. Microstep controller is incorporated into it possible to cut down CPU power.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU24020GU-E2
Status | Recommended
Package | VCSP85H2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

DSC

Number of Channels

4

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.6x2.6 (t=1)

Find Similar

Features:

・ Built-in 4 channels Driver block. 1-4ch: Voltage control type H-bridge (Adaptable to STM 2systems)
・ Built-in 2 channels PI driving circuit
・ Built-in PLL circuit
X

Most Viewed