BU2394KN
3ch Clock Generators for Digital Cameras
BU2394KN
3ch Clock Generators for Digital Cameras
These clock generators are an IC generating three types of clocks–CCD, USB, and VIDEO clocks–necessary for digital still camera systems and digital video camera systems, with a single chip through making use of the PLL technology. Generating these clocks with a single chip allows for the simplification of clock system, little space occupancy, reduction in the number of components used for mobile camera equipment, which is becoming increasingly downsized and less costly.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Supply voltage(Min.)[V]
3
Supply voltage(Max.)[V]
3.6
Video Clock[MHz]
14.318182 / 17.734450
CCD Clock[MHz]
135.000000 / 108.000000 / 98.181818 / 110.000000
USB Clock[MHz]
48.008022
Jitter 1σ(Typ.) [psec]
30
Operating Temperature (Min.)[°C]
-5
Operating Temperature (Max.)[°C]
70
Package Size [mm]
4.2x4.2 (t=0.95)
Features:
・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL・The CCD clock provides switching selection outputs
・Providing the output of low period-jitter clock
・Incorporating compact package VQFN-20 most suited for mobile devices
・Single power supply of 3.3V