Not Recommended for New Designs BU21170MUV
Capacitive Switch Controller IC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU21170MUV-E2
Package | VQFN020V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

3

Vcc(Max.)[V]

5.5

Sensor input channels

5

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

  • 5 capacitive sensor ports.
  • Automatic self-calibration.
  • Continued touch detection.
  • LED controller with PWM function.
  • Inform the detected result of switch operation by interrupt.
  • 2-wire serial bus interface.
  • Single power supply.
  • Built-in Power-On-Reset and Oscillator.
X

Most Viewed