BU2099FV
Serial/Parallel 4-input Drivers
BU2099FV
BU2099FV
Serial/Parallel 4-input Drivers
BU2099FV incorporates a built-in shift register and a latch circuit to control 12 LED by serial interface, linked to a microcontrollers.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Number of Serial input
4
Vcc(Min.)[V]
2.7
Vcc(Max.)[V]
5.5
Number of Parallel output
12
Output type
Open drain
Output Current (Max.)[mA]
25
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
6.5x6.4 (t=1.45)
Features:
・LED can be driven directly. (Output current 25mA)・12 bit parallel output
・Operational on low voltage (2.7V to 5.5V)
・Cascade connection is possible