BU11TD2WNVX
200mA 1.1V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator
BU11TD2WNVX
200mA 1.1V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator
BU11TD2WNVX is high-performance FULL CMOS regulator with 200-mA output, which is mounted on versatile package SSON004X1010 (1.00mm ×1.00 mm ×0.60mm). It has excellent noise characteristics and load responsiveness characteristics despite its low circuit current consumption of 35µA. It is most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6.5
Vin(Min.)[V]
1.7
Vin(Max.)[V]
6
Iout(Max.)[A]
0.2
Vout Type
Fixed
Vout Accuracy
±25mV (Ta=25℃)
Circuit Current[mA]
0.035
Dropout Voltage (Typ.)[V]
0.8(Io=0.2A)
Ripple Rejection [dB]
70
Load Regulation[mV]
10(Io=0.01mA to 100mA)
Output Capacitor[µF]
0.22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
Yes
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・High-accuracy output voltage of ±1% (±25 mV on Vout < 2.5V products)・High ripple rejection: 70 dB (Typ., 1 kHz,)
・Compatible with small ceramic capacitor (CIN=Co=0.47 µF)