BRCH064GWZ-3
64KBit, I²C BUS, Low Power Serial EEPROM
BRCH064GWZ-3
BRCH064GWZ-3
64KBit, I²C BUS, Low Power Serial EEPROM
BRCH064GWZ-3 is a 64kbit serial EEPROM of I²C BUS Interface Method
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BRCH064GWZ-3E2
Status |
Recommended
Package |
UCSP30L1A
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
WL-CSP
Density [bit]
64K
Bit Format [Word x Bit]
8K x 8
Vcc(Min.)[V]
1.6
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.5x1 (t=0.33)
Features:
- Completely Conforming to the World Standard I²C BUS.All Controls Available by 2 Ports of Serial Clock (SCL) and serial data (SDA)
- Other Devices than EEPROM can be Connected to the Same Port, Saving Microcontroller Port
- 1.6V to 5.5V Single Power Source Operation MostSuitable for Battery Use
- 1.6V to 5.5V Wide Limit of Operating Voltage,Possible FAST MODE 400KHz Operation
- Up to 32 Byte in Page Write Mode
- Bit Format 8K x 8
- Self-timed Programming Cycle
- Low Current Consumption
- Prevention of Write Mistake
- More than 1 Million Write Cycles
- More than 40 Years Data Retention
- Noise Filter Built in SCL / SDA Terminal
- Initial Delivery State FFh