BRCE064GWZ-3
64KBit, I²C BUS, Low Power Serial EEPROM

BRCE064GWZ-3 is a 64kbit serial EEPROM of I²C BUS Interface Method.

Product Detail

 
Part Number | BRCE064GWZ-3E2
Status | Recommended
Package | UCSP25L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

WL-CSP

Density [bit]

64K

Bit Format [Word x Bit]

8K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.5x1 (t=0.3)

Find Similar

Features:

· Completely conforming to the world standard I²CBUS.
All controls available by 2 ports of serial clock(SCL) and serial data (SDA)
· Other devices than EEPROM can be connected tothe same port, saving microcontroller port
· 1.6V to 5.5V Single Power Source Operation mostsuitable for battery use
· 1.6V to 5.5V wide limit of Operating Voltage, possibleFAST MODE 400KHz operation
· Page Write Mode useful for initial value write atfactory shipment
· Self-timed Programming Cycle
· Low Current Consumption
· Prevention of write mistake
Write (write protect) Function added
Prevention of write mistake at low voltage
· More than 1 million write cycles
· More than 40 years data retention
· Noise filter built in SCL / SDA terminal
· Initial delivery state FFh
X

Most Viewed