Obsolete
BR93G56FV-3B
2KBit, MicroWire BUS, Low Power Serial EEPROM
BR93G56FV-3B
Obsolete
BR93G56FV-3B
2KBit, MicroWire BUS, Low Power Serial EEPROM
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Series
BR93G-3B
Density [bit]
2k
Bit Format [Word x Bit]
128 x 16
Comment
Pin rotated type. Cu wire bonding.
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
3M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.35)
Features:
・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)・ Actions available at high speed 3MHz clock (4.5V ~ 5.5V)
・ High speed write available (write time 5ms max.)
・ Same package and pin layout from 1Kbit to 16Kbit
・ 1.7~5.5V single power source action
・ Address auto increment function at read action
・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
・ Program cycle auto delete and auto end function
・ Program condition display by READY / BUSY
・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
・ Data retention for 40 years
・ Data rewrite up to 1,000,000 times
・ Data at shipment all addresses FFFFh