BR93G46F-3A
1KBit, MicroWire BUS, Low Power Serial EEPROM

BR93G46-3A is serial EEPROM of serial 3-line Interface method.
They are 16bit organization and CS PIN is the first PIN in their PIN configuration.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR93G46F-3AGTE2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Series

BR93G-3A

Density [bit]

1K

Bit Format [Word x Bit]

64 x 16

Comment

Cu wire bonding.

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

3M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

MicroWire BUS(3-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)
・ Operations available at high speed 3MHz clock (4.5 V~5.5 V)
・ High speed write available (write time 5ms max.)
・ Same package and pin configuration from 1Kbit to 16Kbit
・ 1.7~5.5V single power source operation
・ Address auto increment function at read operation
・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
・ Self-timed programming cycle
・ Program condition display by READY / BUSY
・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
・ More than 40 years data retention
・ More than 1 million write cycles
・ Initial delivery state all addresses FFFFh
X

Most Viewed