Obsolete
BR93A76F-WM
8KBit, MicroWire BUS, Serial EEPROM for Automotive (105℃ Operation)
BR93A76F-WM
Obsolete
BR93A76F-WM
8KBit, MicroWire BUS, Serial EEPROM for Automotive (105℃ Operation)
Production has already been terminated. Not available for sales.
Product Detail
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Series
BR93A-WM
Density [bit]
8k
Bit Format [Word x Bit]
512 x 16
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
2M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.2 (t=1.71)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・Serial EEPROMs compatible with Microwire bus・Wide operating temperature range:-40 to 105℃.