Not Recommended for New Designs
BR24S128FV-W
128KBit, I²C BUS, Low Power Serial EEPROM
BR24S128FV-W
Not Recommended for New Designs
BR24S128FV-W
128KBit, I²C BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BR24S128FV-WE2
Status |
Not Recommended for New Designs
Package |
SSOP-B8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
BR24S-W
Density [bit]
128K
Bit Format [Word x Bit]
16K x 8
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2.5
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.35)
Features:
・Completely conforming to I²C BUS・Wide operating voltage range:1.7 to 5.5V
・Data rewrite up to 1,000,000times