- Home
- Memory
- Serial EEPROM
- Standard EEPROM
- I2C Bus (2-Wire) EEPROM
- BR24L01AFJ-W
Not Recommended for New Designs
BR24L01AFJ-W
1KBit, I²C BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR24L01AFJ-W
1KBit, I²C BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR24L01AFJ-W
Part Number |
|
|
---|---|---|
Ordering Part Number | BR24L01AFJ-WE2 | BR24G01FJ-3GTE2 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOP-J8 | SOP-J8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR24L-W | BR24G-3 |
I/F | I2C BUS(2-Wire) | I2C BUS(2-Wire) |
Density [bit] | 1K | 1K |
Vcc (Min.) [V] | 1.8 | 1.6 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 4.9x6 (t=1.65) | 4.9x6 (t=1.65) |
Input Frequency (Max.)[Hz] | 400k | 400k |
Write Cycle (Max.)[ms] | 5.0 | 5.0 |
Additional Feature | - | Cu wire bonding. |
Bit Format [Word x Bit] | 128 x 8 | 128 x 8 |
Circuit Current (Max.)[mA] | 2.0 | 2.0 |
Standby Current (Max.)[µA] | 2.0 | 2.0 |
Endurance (Max.)[Cycle] | 106 | 106 |
Data Retention (Max.)[Year] | 40 | 40 |
Show / Hide Parameters
X