BR24G01FJ-3A
1KBit, I²C BUS, Low Power Serial EEPROM

ROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.7V to 5.5V, 1.8V to 5.5V, 2.5V to 5.5V, 3.0V to 3.6V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR24G01FJ-3AGTE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Series

BR24G-3A

Density [bit]

1K

Bit Format [Word x Bit]

128 x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

1M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

  • All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
  • Other devices than EEPROM can be connected to the same port, saving microcontroller port
  • 1.6V to 5.5V Single Power Source Operation most suitable for battery use
  • 1MHz operation is possible (1.7V to 5.5V)
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Prevention of Write Mistake
    WP (Write Protect) Function added
    Prevention of Write Mistake at Low Voltage
  • More than 1 million write cycles
  • More than 40 years data retention
  • Noise filter built in SCL / SDA terminal
  • Initial delivery state FFh
X

Most Viewed