BM531Q11
1ch Buck Type (Quasi-Resonant Control) White LED Driver for Large LCD Included 250V MOSFET

BM531Q11 is a high efficiency driver for white LEDs and designed for large LCDs. BM531Q11 is built-in a quasi-resonant control method DCDC converter that employ an array of LEDs as the light source. BM531Q11 is built-in 250V MOSFET and owing to the external current setting resistance, a power supply design with a high degree of freedom can be achieved.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM531Q11-Z
Status | Active
Package | DIP7AK
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Tube
RoHS | Yes

Specifications:

Topology

Buck

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Number of Outputs

1

Switching Frequency (Max.)[MHz]

0.44

Integrated Switching FET

Yes

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

9.27x6.35 (t=5.33)

Find Similar

Features:

  • Quasi-resonant switching mode
  • Built-in 250V MOSFET
  • Maximum frequency 400kHz
  • VCC pin: under voltage protection
  • SOURCE pin: Leading-Edge-Blanking function
  • PWM and ADIM dimming operating
  • FAIL signal output (ADIM pin)
X

Most Viewed