BH7673G
Video Isolation Amplifier

BH7673G is Video Isolation Amplifier for GND noise reduction to occur when connected two video set with a cable. Because the common mode reduction ratio is very high with -60dB, so largely reduce the influence of the GND noise. In addition guarantee the wide operating temperature range from -40 degrees to +85 degrees and with stands up to 6KV static electricity. Furthermore, it can support a high vision signal because the frequency characteristic improves to more than 30MHz.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH7673G-TR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

4.5

Vcc(Max.)[V]

5.5

Iq[mA]

4.8

Maximum Output Gain[dB]

0

Number of Outputs

1

Number of Inputs

1

Input Type

BIAS

Output type

DC Output

Frequency response 1

0.0(10MHz)

LPF

No

75ohm driver

No

Output Voltage

3.4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Small SSOP5 Package
  • Bias Input
  • Low power consumption
  • Large Common mode rejection ratio
  • Wide output dynamic range
  • High input impedance
  • Correspond to Broad Band D4 standard
X

Most Viewed