BH76112HFV
Compact, Low Current consumption Single Output Video Drivers

These video drivers with built-in LPF utilize full-swing technology all the output stage, enabling operation from a low-voltage source (from 2.6V). In addition, the units feature a compact package and low power consumption. Two types are available, based on the LPF frequency : a 4.5MHz type ideal digital still cameras and portable devices, and a 6MHz type optimized for DVD applications. However, their 5V compatibility makes them suitable not only for portable equipment, but for larger electronic devices as well.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH76112HFV-TR
Status | Recommended
Package | HVSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.6

Vcc(Max.)[V]

5.5

Iq[mA]

7

Number of Outputs

1

Number of Inputs

1

Input Type

CLAMP

Output type

DC Output

Frequency response 1

0.1(4.5MHz)

Frequency response 2

-45(19MHz)

LPF

8th order, 4.5MHz

75ohm driver

Yes

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x3 (t=0.75)

Find Similar

Features:

・Wide operating voltage range: Vcc = 2.6 V~5.5 V
・Built-in 8th order LPF
・Built-in sync-tip clamp circuit
・Compact HVSOF6 package (3.0 mm × 1.6 mm × 0.75 mm)
・Built-in standby function Standby current: 0uA (typ.)
・Selectable gain 6dB (BH76106HFV, BH76206HFV), 9dB (BH76109HFV), 12dB (BH76112HFV)
・Selectable filter characteristics f = 4.5 MHz (BH761xxHFV), f = 6.0 MHz (BH76206HFV)
X

Most Viewed