Obsolete BH6578FVM
1ch System Motor Driver ICs

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BH6578FVM-TR
Status | Obsolete
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

CD / DVD

Number of Channels

1

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x4 (t=0.9)

Find Similar

Features:

・ Wide dynamic range loading driver with MOS output, Ron = 1.0Ω (Top+Bottom)
・ With loading driver voltage setting terminal
・ Built-in thermal shutdown circuit (TSD)
・ MSOP8 package (BH6578FVM)
・ SOP8 package (BD7931F)
X

Most Viewed