Not Recommended for New Designs
BH31NB1WHFV
150mA 3.1V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator
BH31NB1WHFV
Not Recommended for New Designs
BH31NB1WHFV
150mA 3.1V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BH31NB1WHFV-TR
Status |
Not Recommended for New Designs
Package |
HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6.5
Vin(Min.)[V]
2.5
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.15
Vout Accuracy
±1.0
Circuit Current[mA]
0.06
Dropout Voltage (Typ.)[V]
0.25(Io=0.1A)
Ripple Rejection [dB]
80
Load Regulation[mV]
6(Io=1 to 100mA)
Output Capacitor[µF]
2.2
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・High accuracy output voltage : ±1%・High ripple rejection ratio:80dB (Typ., 1kHz)
・Stable with small ceramic output capacitors