BD9611MUV
60V Synchronous Step-down Switching Regulator (Controller Type)

The BD9611MUV is a high-resistance, wide voltage input (10V to 56V), synchronous step-down switching regulator. BD9611MUV offers design flexibility through user-programmable functions such as soft-start, operating frequency, high-side current limit, and loop compensation. BD9611MUV uses voltage pulse width modulation, and drives 2 external N-channel FETs. The Under-Voltage Locked Output (EXUVLO) protection connected to its CTL terminal has high accuracy reference voltage. Its threshold voltage can be adjusted by the resistance ratio between VCC and GND as seen by pin CTL. BD9611MUV is safe for pre-biased outputs. It does not turn on the synchronous rectifier until the internal high-side FET has already started switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9611MUV-E2
Status | Recommended
Package | VQFN020V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

ch

1

Integrated FET / Controller

Controller

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

10

Vin1(Max.)[V]

56

Vout1(Min.)[V]

1

Vout1(Max.)[V]

44.8

SW frequency(Max.)[MHz]

0.5

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

  • High Resistance and Wide Range Voltage Input: VCC=10V to 56V
  • Regulated Voltage Output to Drive External FET gate: REG10=10V
  • Internal Reference Voltage Accuracy: 0.8V±1.0%
  • Safe for Pre-biased Outputs
  • Adjustable Operating Frequency and Soft-start
  • Master/Slave Synchronization
  • Over Current Protection (OCP)
  • Under Voltage Locked Output (UVLO, EXUVLO)
  • Thermal Shut-down (TSD)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9611MUV-EVK-001
    • Using a synchronous rectified step-down DC/DC converter IC BD9611MUV BD 9611MUV-EVK-001 evaluation board 15.0 V ~ output a 24 V input voltage 12.0 V. Provides 10.0A output current. Output current is possible with current settings by selecting high rated current FET and coil. You can adjust the loop characteristics by phase compensation components, can set the output voltage to change the IC external parts.

  • User Guide Layout (CAD Data)
X

Most Viewed