Not Recommended for New Designs BD9421F
White LED Driver for large LCD Panels

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9421F-GE2
Package | SOP24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Constant Current

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Number of Outputs

6

Switching Frequency (Max.)[MHz]

0.15

Dimming

DC

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

15x7.8 (t=2.01)

Find Similar

Features:

·±2% LED current accuracy
·Built-in DC/DC converter
·Analog Dimming function
·LED protection function
·Individual detection and individual LED OFF
·VOUT Over Voltage Protection(OVP) and reduced voltage protection(SCP) circuit
·Built-in UVLO and OVP
·Built-in VOUT discharge circuit
X

Most Viewed