BD90640HFP-C
Input 3.5 V to 36 V Output 4A 1ch Step-Down Regulator
BD90640HFP-C
Input 3.5 V to 36 V Output 4A 1ch Step-Down Regulator
BD90640HFP-C is a step-down switching regulator controllers with integrated POWER MOS FET and has the capability to withstand high input voltage, providing a free setting function of operating frequency with external resistor. This switching regulator controller features a wide input voltage range (3.5 V to 36 V) and operating temperature range (-40 °C to +125 °C). Furthermore, an external synchronization input pin enables synchronous operation with external clock.
Product Detail
Functional Safety:
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
3.5
Vin1(Max.)[V]
36
Vout1(Min.)[V]
0.8
Vout1(Max.)[V]
36
Iout1(Max.)[A]
4
SW frequency(Max.)[MHz]
0.6
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
9.395x10.54 (t=2.005)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Integrated Pch POWER MOSFET
- Low Dropout: 100% ON Duty Cycle
- External Synchronization Function
- Soft Start Function: 1.38ms (fsw = 500kHz)
- Current Mode Control
- Over Current Protection
- Low Supply Voltage Error Prevention
- Thermal Shut Down Protection
- Short Circuit Protection
- High power HRP7 package mounted
- Compact and High power HTSOP-J8 package mounted
- Load dump up to 42V.