BD82065FVJ
1ch High Side Switch ICs for USB Devices and Memory Cards
BD82065FVJ
BD82065FVJ
1ch High Side Switch ICs for USB Devices and Memory Cards
Single channel high side switch IC for USB port is a high side switch having over current protection used in power supply line of universal serial bus (USB). N-channel power MOSFET of low on resistance and low supply current are realized in this , over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD82065FVJ-E2
Status |
Recommended
Package |
TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
110
ON Resistance [mΩ]
70
Channel Number [ch]
1
Control Input Logic
Active High
Over Current Detect [A]
1.5 to 3.0
Output Turn on Time [ms]
0.8
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x4.9 (t=1.1)
Features:
・Low on resistance 70mΩ MOSFET Switch・1A Continuous current load
・Active "High" control logic
・Soft start circuit
・Over current detection
・Thermal shutdown
・Under voltage lockout
・Open drain error flag output
・Reverse-current protection when power switch off
・TSSOP-B8J Package
・ESD protection