BD81842MUV-M
Automotive Panel Power Management IC
BD81842MUV-M
BD81842MUV-M
Automotive Panel Power Management IC
The BD81842MUV-M is a power management IC for TFT-LCD panels which are used in car navigation, in-vehicle center panel, and instrument cluster. Incorporates high-power FET with low on resistance for large currents that employ high-power packages, thus driving large current loads while suppressing the generation of heat. A charge pump controller is incorporated as well, thus greatly reducing the number of application components. Also Gate Shading Function is included.
Product Detail
Part Number | BD81842MUV-ME2
Status |
Recommended
Package |
VQFN24SV4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Vin1(Min.)[V]
2
Vin1(Max.)[V]
5.5
SW frequency(Max.)[MHz]
2.1
Output Source Voltage[V]
6 to 18
Circuit Current(Typ.)[mA]
1.2
VCOM[ch]
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
4x4 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- Boost DC/DC converter: 18 V/2.5 A switch current.
- Switching frequency: 2.1MHz
- Operational Amplifier (short current 200mA)
- Incorporates Positive /
Negative Charge-pump Controllers. - Gate Shading Function
- Protection circuits:
Under Voltage Lockout
Protection Circuit
Thermal Shutdown Circuit (Latch Mode)
Over Current Protection Circuit (AVDD)
Timer Latch Mode Short Circuit Protection
(AVDDSRC /VGL)
Over / Under Voltage Protection Circuit for Boost
DC/DC Output
No SCP time included (185ms from UVLO-off)